??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCS F01CP01-XXS10C-EP02-GZ01-002
HELP_VARIABLE
Company
Balluff
Description
BCS
Bill of material
BALLUFF BCS F01CP01-XXS10C-EP02-GZ01-002
VERF
Availability
Available
BC
Order code
BCS000Y
TC
Product identifier
BCS F01CP01-XXS10C-EP02-GZ01-002
PX
Product view
44499_02
ICON
RH
with/without Frame-Holder
WEBINC
Product family
Capacitive heads;Level sensor without contact;with Special Properties
W
Weight
0.053 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
DESCRIPT
Description
Dimension = 90 x 16 x 4 mm, Series = F01, Installation = flush with container outer wall, Connection = Cable with connector, Special connector-Special connector, 2.00 m, PUR, Interface = Special interface, Range = 2...10 mm, Sensitivity = adjustable on base unit, Housing material = PC PUR, Material sensing surface = PUR, Ambient temperature = 0...60 °C, Approval/Conformity = CE, UKCA, cULus, WEEE, IP rating = IP60
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.